Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereou
Formats de fichiers supportés: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Q3LDQLKC4

Expand Table
EN
Vignette
PREVIEWPERLINE
ORDERNO
cladding
CLADDING
color temperature
COLOR_TEMPERATURE
connection
CONNECTION
designer
DESIGNER
family
FAMILY
finition
FINITION
for use
FOR_USE
grid
GRID
index of protection
INDEX_OF_PROTECTION
index of resistance
INDEX_OF_RESISTANCE
1
Q3LDQLKC4
Anodized aluminum reflector Brass
Warm white (2700 K)
This luminaire is delivered ready for installation and is fitted with 1m cable, source and wall box.
Normal Studio
Vendôme Mini
Brass
Indoor & Outdoor
Grille perforée Brass
Completely waterproof and dustproof IP68 and 316L marine-grade stainless steel
Enveloppe résistant aux chocs IK10
Afficher la représentation comprimée (1 produit)
Numéro de commandeQ3LDQLKC4
Dernières modifications03.07.2023 05:34:14
Unité

Classifications

CNS

CNSERPBASE Object Properties